IESNA:LM-63-2002
[TEST]P1461849
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-50-722-U-T4RE
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 50W 70CRI 2200K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7142.8
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
650.5 657.5 669.1 689.1 720.0 754.9 786.9 811.8 841.8 885.0 935.9 999.5 1071.0 1151.9 1255.0 
1368.8 1491.2 1582.4 1668.3 1760.1 1858.6 2006.3 2171.3 2329.7 2370.3 2188.0 1786.0 1446.0 1379.5 1147.9 
720.0 309.1 202.6 170.4 144.1 101.1 43.6 0.0 
650.5 657.1 668.4 687.7 718.7 753.6 784.6 809.5 839.5 883.4 931.9 994.8 1069.7 1152.2 1249.0 
1363.8 1484.3 1583.4 1668.9 1756.8 1858.9 1993.7 2173.7 2317.4 2373.3 2196.9 1804.7 1470.0 1412.7 1183.2 
741.3 319.4 203.0 169.7 140.7 97.5 36.6 0.0 
650.5 655.8 668.1 685.4 714.7 750.9 784.6 809.2 838.8 880.4 930.6 990.5 1061.7 1141.9 1249.4 
1363.8 1495.6 1590.1 1674.6 1766.1 1868.9 2003.3 2188.0 2357.0 2441.8 2353.7 2015.9 1664.3 1603.7 1365.8 
959.2 476.1 220.3 168.7 133.8 88.2 37.9 0.0 
650.5 657.8 667.1 683.1 710.4 746.0 777.9 807.2 837.5 874.4 921.0 980.9 1047.7 1125.9 1231.1 
1350.2 1490.9 1597.1 1685.2 1792.4 1903.5 2028.6 2205.3 2412.9 2585.6 2640.5 2443.2 2125.1 2041.9 1816.0 
1446.3 872.7 386.0 185.0 138.7 95.5 44.9 0.0 
650.5 655.8 664.8 679.1 703.7 734.6 768.6 798.2 832.1 867.1 911.7 963.2 1025.8 1103.3 1197.8 
1318.2 1453.7 1578.1 1692.5 1802.7 1935.8 2081.5 2277.8 2496.7 2768.9 3018.4 3130.2 3044.7 3017.8 2907.0 
2649.1 2041.6 1235.7 547.0 213.3 107.8 48.2 0.0 
650.5 655.5 664.4 674.8 695.4 723.0 754.9 785.9 820.8 860.1 901.7 953.6 1013.8 1088.0 1184.5 
1295.6 1446.0 1587.7 1719.2 1871.9 2041.9 2224.6 2457.5 2747.6 3119.6 3549.8 3972.0 4185.3 4188.6 
4075.5 3660.9 3091.6 2480.4 1667.3 851.8 370.6 110.5 0.0 
650.5 653.8 661.1 672.1 689.7 714.3 744.3 776.6 814.5 852.1 895.0 945.9 1002.2 1079.3 1181.2 
1302.3 1442.3 1596.7 1759.4 1931.4 2131.4 2338.0 2583.6 2895.0 3260.3 3727.5 4193.3 4441.5 4446.8 
4318.0 3885.5 3156.8 2564.6 1709.2 946.6 421.9 115.8 0.0 
650.5 654.8 662.8 673.8 688.7 712.0 740.6 772.9 811.5 851.1 896.3 947.3 1004.8 1080.7 1183.2 
1307.9 1462.3 1619.7 1792.4 1989.0 2195.0 2411.9 2667.7 2960.9 3293.3 3729.5 4177.0 4358.6 4362.0 
4248.2 3868.2 3168.5 2371.0 1516.9 832.1 366.7 81.5 0.0 
650.5 652.1 660.4 670.8 685.4 704.0 727.0 759.9 795.5 838.1 884.4 935.6 998.8 1084.7 1197.1 
1356.2 1550.1 1748.1 1967.7 2162.3 2374.6 2587.2 2818.5 3070.3 3392.4 3743.4 3893.5 3806.3 3763.7 
3534.1 3163.8 2508.7 1682.2 855.8 392.9 139.4 47.6 0.0 
650.5 652.5 658.8 668.8 682.4 699.7 722.7 752.3 785.2 829.5 877.0 935.3 1002.8 1103.3 1259.7 
1472.9 1711.2 1972.7 2201.3 2428.2 2655.1 2870.0 3129.6 3440.3 3833.3 4019.9 3950.0 3718.8 3641.3 
3272.6 2675.7 1893.8 1008.8 409.2 147.7 86.2 35.6 0.0 
650.5 652.5 656.8 666.1 679.4 698.7 722.3 753.6 790.5 840.1 891.0 961.9 1047.4 1156.9 1325.6 
1542.8 1806.0 2068.2 2303.1 2523.3 2725.0 2944.9 3201.1 3484.2 3723.5 3736.1 3505.2 3080.0 2978.8 
2577.9 1954.1 1237.7 579.3 199.3 89.5 52.9 21.3 0.0 
650.5 651.1 656.1 664.4 679.4 696.7 724.0 759.9 803.2 857.1 921.3 996.2 1078.3 1184.1 1318.6 
1497.6 1731.5 1930.1 2128.1 2294.8 2447.5 2611.2 2821.8 3070.3 3257.3 3250.3 3006.8 2625.8 2530.3 2162.3 
1597.4 987.8 471.5 155.4 82.2 47.9 16.0 0.0 
650.5 651.1 655.1 664.4 679.1 700.7 730.7 771.6 825.8 887.0 950.2 1025.1 1099.3 1183.2 1279.6 
1389.4 1540.8 1695.5 1833.3 1968.4 2121.8 2304.1 2542.0 2844.8 3061.7 3005.5 2741.9 2336.0 2212.3 1827.3 
1239.0 715.3 345.0 131.8 84.8 50.6 19.3 0.0 
650.5 650.1 654.1 663.8 680.7 709.7 750.9 803.2 865.4 931.3 990.8 1037.8 1067.4 1080.3 1090.7 
1113.6 1182.2 1315.9 1473.9 1633.3 1766.4 1872.9 1984.0 2018.6 1824.0 1418.4 998.8 620.2 551.0 364.0 
209.9 155.0 128.1 108.1 87.2 55.9 19.0 0.0 
650.5 649.8 652.5 663.4 687.4 726.7 780.9 837.8 896.3 946.6 979.2 984.8 975.5 970.9 984.2 
1003.5 1007.8 977.2 910.7 829.5 738.0 657.1 600.2 527.0 409.6 310.8 257.5 223.6 216.6 197.3 174.3 154.0 
133.1 109.5 88.2 60.6 22.6 0.0 
650.5 648.5 651.5 666.1 698.7 749.3 803.5 864.1 914.0 942.9 950.6 947.3 948.6 957.2 955.2 
922.0 860.1 782.9 703.7 631.5 569.9 503.4 432.5 369.7 318.4 284.1 253.5 226.9 220.9 202.6 181.7 161.7 
142.7 123.4 102.8 70.5 26.6 0.0 
650.5 648.5 651.5 671.4 712.7 767.9 829.1 883.4 919.3 934.9 940.3 951.9 958.2 942.6 900.7 
847.8 786.9 739.0 703.4 658.1 602.2 524.7 452.5 389.6 349.4 322.4 296.5 269.5 265.5 246.5 222.9 203.6 
179.3 157.7 130.1 89.8 35.9 0.0 
650.5 646.8 652.5 678.1 725.0 786.2 849.1 897.7 922.0 933.6 949.2 959.6 946.3 897.7 848.1 
796.5 766.3 746.3 720.3 679.4 613.5 534.3 472.1 438.9 417.9 396.6 368.0 337.7 331.4 307.8 275.8 
249.9 227.2 205.6 161.4 116.5 49.2 0.0 
650.5 646.8 653.8 681.7 735.6 803.2 863.7 901.7 920.6 935.6 950.2 948.9 911.7 858.4 805.8 
771.2 753.6 736.6 706.0 660.4 581.6 524.4 489.1 464.8 447.2 419.9 386.0 354.7 346.0 318.4 286.8 
270.2 259.2 228.9 169.4 116.8 50.9 0.0 
650.5 647.1 654.8 689.4 747.0 813.2 874.1 906.3 923.0 941.3 950.9 935.6 890.0 833.1 785.9 
760.9 743.6 721.3 684.7 625.2 553.6 512.4 481.8 459.2 435.5 402.3 369.7 335.4 328.4 303.8 284.1 
276.2 259.9 213.3 155.7 99.2 40.9 0.0 
650.5 645.8 655.1 691.7 748.6 819.8 877.7 908.3 926.0 942.9 950.2 926.6 878.0 818.8 774.2 
752.6 734.3 704.7 659.1 593.2 535.3 501.4 476.1 455.2 425.2 392.9 358.7 325.4 319.1 296.1 286.1 
285.5 261.2 209.3 109.5 48.9 17.0 0.0 
650.5 646.1 654.8 694.4 751.3 818.2 881.0 909.7 927.6 945.6 952.6 929.3 879.7 819.5 775.6 
754.6 737.6 706.4 659.8 590.2 533.7 499.1 472.8 453.8 422.2 388.9 356.7 326.1 318.4 294.5 289.5 
287.8 262.8 204.3 108.1 42.9 9.6 0.0 
